C2 R/S SFT,LH THD,L/GRD
416494-01
Tools416494-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.587 |
| Product height mm | 40.310 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product Material | Carbon Steel |
| Product width in | 2.635 |
| Product width mm | 66.929 |
| Sub brand | Airflex |