FD OUTER SHAFT
416653
Tools416653 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product Material | Carbon Steel |
| Product width in | 1.969 |
| Product width mm | 50.013 |
| Sub brand | Airflex |