Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.598 | |
| Product height mm | 65.989 | |
| Product length in | 2.250 | |
| Product length mm | 57.150 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 15.349 | |
| Product width mm | 389.865 | |
| Sub brand | AIRFLEX | Airflex |