HELICAL COMPRESSION SPRI
416816-07
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| End type | CLOSED ENDS | Closed ends |
| Free length IN | | 8.8500 |
| Material | CHROME SILICONE | Chrome silicone |
| Sub brand | AIRFLEX | Airflex |
| Wire diameter IN | | 0.3940 |