Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
416818
MUFFLER, 1 QRV
416818
Where to buy
Export PDF
Tools
Add to comparison
416818
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
2.240
Product length mm
56.896
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex