Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
416960
HOUSING, 1 1/4 RH ROTORSEAL
416960
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
416960
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.700
Product height mm
93.980
Product length in
3.700
Product length mm
93.980
Product width in
5.625
Product width mm
142.875
Sub brand
AIRFLEX
Airflex