END CAP, 3/4 QRV
416996
Tools416996 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.563 |
| Product height mm | 39.700 |
| Product length in | 1.563 |
| Product length mm | 39.700 |
| Product width in | 1.780 |
| Product width mm | 45.212 |
| Sub brand | Airflex |