1/2 QRV END CAP
416997
Tools416997 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.490 |
| Product height mm | 37.846 |
| Product length in | 1.490 |
| Product length mm | 37.846 |
| Product Material | Noryl |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |