Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417030
HOUSING, 3/4 RH ROTORSEAL
417030
Tools
Add to comparison
Add to comparison
417030
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.900
Product height mm
73.660
Product length in
2.900
Product length mm
73.660
Product width in
4.437
Product width mm
112.700
Sub brand
AIRFLEX
Airflex