BLTG BLK
417039
Tools417039 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Gray Cast Iron |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |