Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417048
END PLATE-SHAFT, DBB/DBBS
417048
Where to buy
Export PDF
Tools
Add to comparison
417048
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.750
Product height mm
120.650
Product length in
4.750
Product length mm
120.650
Product width in
0.875
Product width mm
22.225
Sub brand
AIRFLEX
Airflex