TORCH CUT PL
417048-01
Tools417048-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product Material | Carbon Steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Sub brand | Airflex |