BD R/S SFT
417084
Tools417084 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product Material | Stainless Steel |
| Product width in | 2.822 |
| Product width mm | 71.679 |
| Sub brand | Airflex |