Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417137
SHAFT FOR SIZE C2 ROTOR- SEAL METR THRD
417137
Tools
Add to comparison
Add to comparison
417137
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.656
Product height mm
42.062
Product length in
1.380
Product length mm
35.052
Product Material
Carbon Steel
Product width in
2.635
Product width mm
66.929
Sub brand
Airflex