Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.656 | |
| Product height mm | 42.062 | |
| Product length in | 1.380 | |
| Product length mm | 35.052 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 2.635 | |
| Product width mm | 66.929 | |
| Sub brand | AIRFLEX | Airflex |