1.375 HEX HD SCREW ABS
417178-03
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Drive design | HEX | Hex |
| Head style | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Sub brand | AIRFLEX | Airflex |
| Thread size | 1 3/8-6 | 1 3/8-6 |
| Thread type | UNC | UNC |