Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417223-01
ADAPTER PLATE WELDMENT 10X4.31 X 31.50
417223-01
Tools
Add to comparison
Add to comparison
417223-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.000
Product height mm
254.000
Product length in
10.000
Product length mm
254.000
Product Material
Carbon Steel
Product width in
4.310
Product width mm
109.474
Sub brand
Airflex