TUBE-STEEL, 32VC
417226
Tools417226 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 14.000 |
| Product width mm | 355.600 |
| Sub brand | Airflex |