Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417228-0001
DL PIST JOYSTCK (BSP-21-03-02-001)ZDRAW
417228-0001
Where to buy
Export PDF
Tools
Add to comparison
417228-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.200
Product height mm
309.880
Product length in
10.190
Product length mm
258.826
Product width in
4.690
Product width mm
119.126
Sub brand
AIRFLEX
Airflex