LONG AIR TUBE
417236-02
Tools417236-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product Material | Carbon Steel |
| Product width in | 13.500 |
| Product width mm | 342.9 |
| Sub brand | Airflex |