Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Receiver Tank |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Carbon Steel |
| Product width in | 48.000 |
| Product width mm | 1219.200 mm |
| Sub brand | Airflex |