Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417385-02
TSL MAV 4161 156.44-170.39 X 235
417385-02
Tools
Add to comparison
Add to comparison
417385-02
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.525
Product height mm
241.935
Product length in
9.525
Product length mm
241.935
Product width in
6.496
Product width mm
165.001
Sub brand
AIRFLEX
Airflex