Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
417385-03
TSL MAV 4161 175.38-189.34 X 260
417385-03
Tools
Add to comparison
Add to comparison
417385-03
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
10.236
Product height mm
259.999
Product length in
10.236
Product length mm
259.999
Product width in
6.496
Product width mm
165.001
Sub brand
AIRFLEX
Airflex