BEARING SLEEVE
417470
Tools417470 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.006 |
| Product height mm | 279.552 |
| Product length in | 11.006 |
| Product length mm | 279.552 |
| Product Material | Steel |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Sub brand | Airflex |