TC RING
508524-01
Tools508524-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 32.810 |
| Product height mm | 833.374 |
| Product length in | 32.810 |
| Product length mm | 833.374 |
| Product Material | Carbon Steel |
| Product width in | 1.000 |
| Product width mm | 25.4 |
| Sub brand | Airflex |