Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product Material | Carbon Steel |
| Product width in | 21.000 |
| Product width mm | 533.400 |
| Size/Dimensions | L2.2XW2.4XH5 CM |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |