Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 21.500 |
| Product height mm | 546.100 |
| Product length in | 21.500 |
| Product length mm | 546.100 |
| Product Material | Carbon Steel |
| Product width in | 5.500 |
| Product width mm | 139.7 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
