TORCH CUT PLATE EAR ITEM
510845-01
Tools510845-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 54.620 |
| Product height mm | 1387.348 |
| Product length in | 54.620 |
| Product length mm | 1387.348 |
| Product Material | Carbon Steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Sub brand | Airflex |