BT OUTER SFT
510936-02
Tools510936-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.875 |
| Product height mm | 123.825 |
| Product length in | 4.875 |
| Product length mm | 123.825 |
| Product Material | Carbon Steel |
| Product width in | 2.467 |
| Product width mm | 62.662 |
| Sub brand | Airflex |