TUBE-STEEL, 18CB
511104
Tools511104 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |