TORCH CUT PL
511470-01
Tools511470-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.250 |
| Product height mm | 488.950 |
| Product length in | 19.250 |
| Product length mm | 488.950 |
| Product Material | Carbon Steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Sub brand | Airflex |