Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.936 | |
| Product height mm | 49.174 | |
| Product length in | 1.875 | |
| Product length mm | 47.625 | |
| Product Material | ZINC ALLOY | Zinc Alloy |
| Product width in | 1.352 | |
| Product width mm | 34.341 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |