3/4 QRV HSG W/ 3/4-14NPT
511595
Tools511595 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.335 |
| Product height mm | 59.309 |
| Product length in | 2.441 |
| Product length mm | 62.001 |
| Product Material | Zinc Alloy |
| Product width in | 1.545 |
| Product width mm | 39.243 |
| Sub brand | Airflex |