TUBE-STEEL, FSPA
512194
Tools512194 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.690 |
| Product height mm | 271.526 |
| Product length in | 11.620 |
| Product length mm | 295.148 |
| Product width in | 2.185 |
| Product width mm | 55.499 |
| Sub brand | Airflex |