Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Housing Casting |
| Product height in | 18.920 |
| Product height mm | 480.568 |
| Product length in | 18.920 |
| Product length mm | 480.568 |
| Product Material | Gray Cast Iron |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |