CYL CSTG Nr 70
512299
Tools512299 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 18.600 |
| Product height mm | 472.440 |
| Product length in | 18.600 |
| Product length mm | 472.440 |
| Product Material | Gray Cast Iron |
| Product width in | 2.850 |
| Product width mm | 72.39 |
| Sub brand | Airflex |