FRIC DISC CORE
512303
Tools512303 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.310 |
| Product height mm | 388.874 |
| Product length in | 15.310 |
| Product length mm | 388.874 |
| Product width in | 0.257 |
| Product width mm | 6.528 |
| Sub brand | Airflex |