Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PRESSURE PLATE SUB-ASSEMBLY | Pressure Plate Sub-Assembly |
| Product height in | 12.120 | |
| Product height mm | 307.848 | |
| Product length in | 12.120 | |
| Product length mm | 307.848 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 1.322 | |
| Product width mm | 33.579 | |
| Sub brand | AIRFLEX | Airflex |