Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Rotorseal Housing Casting |
| Product height in | 5.505 |
| Product height mm | 139.827 |
| Product length in | 4.750 |
| Product length mm | 120.650 |
| Product Material | Aluminum |
| Product width in | 6.940 |
| Product width mm | 176.276 |
| Sub brand | Airflex |