AIR TUBE
513194
Tools513194 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.750 |
| Product height mm | 196.850 |
| Product length in | 12.160 |
| Product length mm | 308.864 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |