TORCH CUT RING
513872-01
Tools513872-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 37.500 |
| Product height mm | | 952.500 |
| Product length in | | 37.500 |
| Product length mm | | 952.500 |
| Product Material | ALUMINUM | Aluminum |
| Product width in | | 2.750 |
| Product width mm | | 69.85 |
| Sub brand | AIRFLEX | Airflex |