TORCH CUT PLATE
514140-01
Tools514140-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.960 |
| Product height mm | 608.584 |
| Product length in | 23.960 |
| Product length mm | 608.584 |
| Product Material | Carbon Steel |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Sub brand | Airflex |