TORCH CUT PLATE
514179-01
Tools514179-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.310 |
| Product height mm | 312.674 |
| Product length in | 12.310 |
| Product length mm | 312.674 |
| Product Material | Carbon Steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Sub brand | Airflex |