Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Item type | TRIPLE PASSAGE ROTORSEAL | Triple passage rotorseal |
| Max pressure psi | 75 | |
| Maximum speed RPM | 500 | |
| Number of passages | 3 | 3 |
| Product height in | 8.340 | |
| Product height mm | 211.836 | |
| Product length in | 6.450 | |
| Product length mm | 163.830 | |
| Product width in | 11.190 | |
| Product width mm | 284.226 | |
| Sub brand | AIRFLEX | Airflex |
