TORCH CUT RING
514485-01
Tools514485-01 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 37.340 |
| Product height mm | | 948.436 |
| Product length in | | 37.340 |
| Product length mm | | 948.436 |
| Product Material | ALUMINUM | Aluminum |
| Product width in | | 3.250 |
| Product width mm | | 82.55 |
| Sub brand | AIRFLEX | Airflex |