TORCH CUT RING
514745-01
Tools514745-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 49.440 |
| Product height mm | 1255.776 |
| Product length in | 49.440 |
| Product length mm | 1255.776 |
| Product Material | Aluminum |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |