AIR TUBE
515053
Tools515053 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.610 |
| Product height mm | 294.894 |
| Product length in | 16.990 |
| Product length mm | 431.546 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |