Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.075 |
| Product height mm | 52.705 |
| Product length in | 2.075 |
| Product length mm | 52.705 |
| Product Material | Noryl |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |