TORCH CUT RING
515253-01
Tools515253-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 93.130 |
| Product height mm | 2365.502 |
| Product length in | 93.130 |
| Product length mm | 2365.502 |
| Product Material | Carbon Steel |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Sub brand | Airflex |