ADAPTER TORCH CUT
515269-01
Tools515269-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.620 |
| Product height mm | 1133.348 |
| Product length in | 44.620 |
| Product length mm | 1133.348 |
| Product Material | Carbon Steel |
| Product width in | 2.250 |
| Product width mm | 57.15 |
| Sub brand | Airflex |